HUBBELL POWER SYSTEMS
CABLE GUARD, 4-3/8in x 8ft 8in, STEEL, BOOTED U-CABLE STYLE
Image of DU1P2 CABLE GUARD, 4-3/8in x 8ft 8in, STEEL, BOOTED U-CABLE STYLE

CABLE GUARD, 4-3/8in x 8ft 8in, STEEL, BOOTED U-CABLE STYLE

Brand: Chance

Catalog ID: DU1P2

U-Cable guards protect cable where circuits lead from underground to overhead on riser poles applications. Four welded tabs on each side permit attachment with 1/2" lag screws.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • The 8-1/2" wide boot provides additional coverage of the cable at the ground line
  • Formed from .075" thick steel
  • Galvanized per ASTM A-153

General

Catalog Number

DU1P2

Coating

Galvanized, ASTM A-153

Material

14 Gauge Steel

Style

"U" Shape, Booted

UPC

096359370697

Dimensions

Dimensions

104.125 in x 8.000 in x 10.250 in

Distance From Pole

N/A

Height

10.25 in

Length

104.125 in

Weight

30.38 lb

Width

8 in

Logistics

Pallet Quantity

40