HUBBELL POWER SYSTEMS
Image of 701012478 CABLE GUARD, 6in x 8ft, STEEL, U-CABLE STYLE
* Representative image
Image of 701012478 CABLE GUARD, 6in x 8ft, STEEL, U-CABLE STYLE
Buy America(n) Qualified

CABLE GUARD, 6in x 8ft, STEEL, U-CABLE STYLE

Brand: Chance

Catalog ID: 701012478

U-Cable guards protect cable where circuits lead from underground to overhead on riser poles applications.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

Galvanized per ASTM A-153

Product details

General

Catalog Number

701012478

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

14 Gauge Steel

Style

"U" Shape

UPC

096359074083

Dimensions

Distance From Pole

N/A

Length

96 in

Weight

34.3 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

CAO Specification Number

6789

Logistics

Pallet Quantity

20

Resources and downloads

Specifications

Sales Drawings