HUBBELL POWER SYSTEMS
Image of DU3P1 CABLE GUARD BACK PLATE, 4-3/16in x 8ft, STEEL

CABLE GUARD BACK PLATE, 4-3/16in x 8ft, STEEL

Brand: Chance

Catalog ID: DU3P1

Black plate for U-cable guard isolates cable from contact with pole.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

Four 3/16" nail holes are spaced along each side of the plate. Hot dip galvanized per ASTM A-153.

General

Catalog Number

DU3P1

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Style

Backing Plate

UPC

096359370826

Dimensions

Distance From Pole

N/A

Length

96 in

Weight

13.33 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

100