HUBBELL POWER SYSTEMS
CABLE GUARD EXTENSION, 2-7/8in x 5ft, STEEL, FLANGED STYLE
Image of C2030037 CABLE GUARD EXTENSION, 2-7/8in x 5ft, STEEL, FLANGED STYLE

CABLE GUARD EXTENSION, 2-7/8in x 5ft, STEEL, FLANGED STYLE

Brand: Chance

Catalog ID: C2030037

Flanged extension increases length of cable guard by 5'. The extension is flared at one end for coupling to the base section. Formed from 14 guage steel and galvanized.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Flanged cable guard extensions are formed from 14-guage steel
  • galvanized per ASTM A-153

General

Catalog Number

C2030037

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

14 Gauge Steel

Style

Flanged

UPC

096359012818

Dimensions

Distance From Pole

N/A

Length

60 in

Weight

13.72 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

50