HUBBELL POWER SYSTEMS
Image of C4031078 Cable Lift Tool 40 in (1.0 m) Length

Cable Lift Tool 40 in (1.0 m) Length

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4031078

The Epoxiglas® Cable Lift Tool was originally designed to move heavy electrical cables in mines, but also serves as an efficient method of moving other heavy cables on the ground. The tool is 40" in overall length and has two .5"-diameter spiral grab hooks that will pick up cables up to 2" diameter by rotating the tool only a quarter turn.

  • Originally designed to move heavy electrical cables in mines
  • Also serves as efficient method of moving heavy cables on the ground
  • 40” long and has two ½”-diameter spiral grab hooks
  • Will pick up cables up to 2” diameter by rotating the tool only quarter turn

General

Catalog Number

C4031078

EU RoHS Indicator

No

Storage Bag Included?

P643-4 (Bag not included. Must be ordered separately.)

Style

Cable Lifting Tool

Type

Underground Tools

UPC

096359018872

Dimensions

Dimensions

45 in x 5.25 in x 5.25 in

Dimensions Metric

1143 mm x 133 mm x 133 mm

Height

5.25 in

Height Metric

133 mm

Length

45 in

Length Metric

1143 mm

Weight

5 lb

Weight Metric

2.3 kg

Width

5.25 in

Width Metric

133 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

36