HUBBELL POWER SYSTEMS
Image of CCS820 CABLE POSITIONER for 3/4in to 3in O.D. CABLES

CABLE POSITIONER for 3/4in to 3in O.D. CABLES

Brand: Chance

Catalog ID: CCS820

Cable Positioner trains jacketed cable in transition from overhead to underground.

The Hubbell-Chance brand cable positioner attaches to underground high-voltage cable and secures it in place without damage to the cables' insulation jacket.

  • Includes aluminum positioner casting, cable wrap and adhesive pad
  • Attaches to fixture with 1/2" mounting hardware (not included)

General

Catalog Number

CCS820

Material

Aluminum

UPC

096359355137

Dimensions

Dimensions

10.500 in x 6.500 in x 2.000 in

Distance From Pole

N/A

Height

2 in

Length

10.5 in

Weight

1.06 lb

Width

6.5 in

Logistics

Pallet Quantity

432