
Brand: EMC
Catalog ID: EM-3771LT-02
All parts are tin plated for corrosion protection. Vise-type jaw allows for maximum clamping force on conductor. Side loading feature allows for quick and easy installation.
Catalog Number
EM-3771LT-02
Dimensions
2.92 in x 0.95 in x 1.643 in
Height
1.643 in
Length
2.92 in
Weight
0.433 lb
Width
0.95 in