HUBBELL POWER SYSTEMS
Image of DE3U1 CABLE RACK INSULATOR PAD for H-SLOT CHANNEL TYPE RACKING, DRY PROCESS PORCELAIN

CABLE RACK INSULATOR PAD for H-SLOT CHANNEL TYPE RACKING, DRY PROCESS PORCELAIN

Brand: Chance

Catalog ID: DE3U1

Insulator pads are used with cable racking in underground vault applications.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • Used on H-Slot and Nob-Loc style racking
  • 4" length x 2-13/16" width
  • Cable radius is 2-1-16"

General

Catalog Number

DE3U1

Material

Porcelain

UPC

096359369448

Dimensions

Dimensions

4.000 in x 2.750 in x 2.000 in

Distance From Pole

N/A

Height

2 in

Length

4 in

Weight

1.12 lb

Width

2.75 in

Logistics

Pallet Quantity

1500