HUBBELL POWER SYSTEMS
Image of C2031120P CABLE RACK INSULATOR PAD for T-SLOT CHANNEL RACKING, POLYMER

CABLE RACK INSULATOR PAD for T-SLOT CHANNEL RACKING, POLYMER

Brand: Chance

Catalog ID: C2031120P

Insulator pads are used with cable racking in underground vault applications.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • Black polymer material resist breakage
  • 3" length x 2-3/4" width
  • Cable radius is 1-1/2"

General

Catalog Number

C2031120P

UPC

096359832843

Dimensions

Weight

0.274 lb

Logistics

Carton Quantity

100