
Brand: Chance
Catalog ID: C2031120
The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.
Catalog Number
C2031120
Material
Porcelain
UPC
096359013303
Dimensions
3.000 in x 2.750 in x 1.750 in
Distance From Pole
N/A
Height
1.75 in
Length
3 in
Weight
0.76 lb
Width
2.75 in
Pallet Quantity
2000