HUBBELL POWER SYSTEMS
Image of DE11U1 CABLE RACK INSULATOR PAD for T-SLOT CHANNEL RACKING, WET PROCESS PORCELAIN
Image of DE11U1 CABLE RACK INSULATOR PAD for T-SLOT CHANNEL RACKING, WET PROCESS PORCELAIN
play
Image of DE11U1 CABLE RACK INSULATOR PAD for T-SLOT CHANNEL RACKING, WET PROCESS PORCELAIN

CABLE RACK INSULATOR PAD for T-SLOT CHANNEL RACKING, WET PROCESS PORCELAIN

Brand: Chance

Catalog ID: DE11U1

Insulator pads are used with cable racking in underground vault applications.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • Used with T-Style support hooks
  • 3" length x 2-3/4" wide
  • Cable radius is 1-1/2"

Product details

General

Catalog Number

DE11U1

EU RoHS Indicator

No

Material

Porcelain

UPC

096359363279

Dimensions

Distance From Pole

N/A

Weight

0.76 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

1600

Resources and downloads

Specifications

Media

Videos

play
360° Image