HUBBELL POWER SYSTEMS
Image of APCSF9D8 Cable Spacer, Aluminum w/ Pad

Cable Spacer, Aluminum w/ Pad

Brand: ANDERSON

Catalog ID: APCSF9D8

Aluminum alloy, parallel cable spacer with terminal pad. Limited current carrying capacity.

  • 8 in Spacing
  • NEMA D 4-hole 4 in terminal
  • Conductor Diameter Ranges: 0.681 - 0.893 inches
  • Conductor Ranges: 350 - 600 MCM AAC and 336 - 477 MCM ACSR
  • Material: Casting - 356-T6 aluminum alloy, Pad - aluminum bar
  • Contact surfaces are furnished on both sides of tongue.
  • To obtain pad rotated 90 degrees and parallel cables, add suffix "90" to catalog number. Example: APCSF16D1290
  • Contact sealant is recommended.
  • Recommended for slack spans only.
  • Limited current carrying capacity. For limited current use like lightning arrester tap.

General

Catalog Number

APCSF9D8

EU RoHS Indicator

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Cable Spacer

UPC

096359284031

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

2.646 lb

Width - Pad

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37

Conductor Diameter - Maximum

0.893 in

Conductor Diameter - Minimum

0.681 in

Conductor Diameter Range

0.681 - 0.893

Conductor Spacing

8 in

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Configuration

Number of Ground Braid Lug Holes

0