HUBBELL POWER SYSTEMS
Image of APCSF11D12 Cable Spacer, Aluminum w/ Pad

Cable Spacer, Aluminum w/ Pad

Brand: ANDERSON

Catalog ID: APCSF11D12

Aluminum alloy, parallel cable spacer with terminal pad. Limited current carrying capacity.

  • 12 in Spacing
  • with NEMA D 4-hole 4 in terminal
  • Conductor Diameter Ranges: 0.870 - 1.108 inches
  • Conductor Ranges: 600 - 900 MCM AAC and 556 - 795 MCM ACSR
  • Material: Casting - 356-T6 aluminum alloy, Pad - aluminum bar
  • Contact surfaces are furnished on both sides of tongue.
  • To obtain pad rotated 90 degrees and parallel cables, add suffix "90" to catalog number. Example: APCSF16D1290
  • Contact sealant is recommended.
  • Recommended for slack spans only.
  • Limited current carrying capacity. For limited current use like lightning arrester tap.

General

Catalog Number

APCSF11D12

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Cable Spacer

UPC

096359283898

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

3.43 lb

Width - Pad

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61

Conductor Diameter - Maximum

1.108 in

Conductor Diameter - Minimum

0.87 in

Conductor Diameter Range

0.87 - 1.108

Conductor Spacing

12 in

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0