HUBBELL POWER SYSTEMS
Image of APCSF13D8 Cable Spacer, Aluminum w/ Pad

Cable Spacer, Aluminum w/ Pad

Brand: ANDERSON

Catalog ID: APCSF13D8

Aluminum alloy, parallel cable spacer with terminal pad. Limited current carrying capacity.

Aluminum alloy, parallel cable spacer with terminal pad. Limited current carrying capacity.

  • 8 in Spacing
  • NEMA D 4-hole 4 in terminal
  • Conductor Diameter Ranges: 1.081 - 1.293 inches
  • Conductor Ranges: 900 - 1250 MCM AAC and 715 - 1113 MCM ACSR
  • Material: Casting - 356-T6 aluminum alloy, Pad - aluminum bar
  • Contact surfaces are furnished on both sides of tongue.
  • To obtain pad rotated 90 degrees and parallel cables, add suffix "90" to catalog number. Example: APCSF16D1290
  • Contact sealant is recommended.
  • Recommended for slack spans only.
  • Limited current carrying capacity. For limited current use like lightning arrester tap.