HUBBELL POWER SYSTEMS
Image of APCS1612 Cable Spacer, Aluminum

Cable Spacer, Aluminum

Brand: ANDERSON

Catalog ID: APCS1612

Aluminum Alloy, parallel cable spacer for maintaining aluminum cable clearance and preventing loose cable damage.

  • 12 in Spacing
  • Conductor Diameter Ranges: 1.382 - 1.632 inches
  • Conductor Ranges: 1500 - 2000 MCM AAC and 1272 - 1590 MCM ACSR
  • Material: Casting - 356-T6 aluminum alloy, Hardware - aluminum alloy
  • Contact sealant is recommended.
  • Recommended for slack spans only.
  • For substation use only. Do not use for overhead transmission lines.

General

Catalog Number

APCS1612

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Cable Spacer

UPC

096359283782

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

4.116 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;ACSR-Parrot-1510.5-54/19;ACSR-Lapwing-1590-45/7;ACSR-Falcon-1590-54/19;ACSR-Chukar-1780-84/19;AAC-Gladiolus-1510.5-61;AAC-Coreopsis-1590-61;AAC-Cowslip-2000-91

Conductor Diameter - Maximum

1.632 in

Conductor Diameter - Minimum

1.382 in

Conductor Diameter Range

1.382 - 1.632

Conductor Spacing

12 in

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0