
Brand: ANDERSON
Catalog ID: APCS163
Aluminum Alloy, parallel cable spacer for maintaining aluminum cable clearance and preventing loose cable damage.
Catalog Number
APCS163
EU RoHS Indicator
No
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Cable Spacer
UPC
096359283799
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Dimensions
2.125 in x 5.063 in x 1.313 in
Height
1.313 in
Length
2.125 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
1.56 lb
Width
5.063 in
Maximum Current Rating Amps Continuous
0
Conductor Compatibility
ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;ACSR-Parrot-1510.5-54/19;ACSR-Lapwing-1590-45/7;ACSR-Falcon-1590-54/19;ACSR-Chukar-1780-84/19;AAC-Gladiolus-1510.5-61;AAC-Coreopsis-1590-61;AAC-Cowslip-2000-91
Conductor Diameter - Maximum
1.632 in
Conductor Diameter - Minimum
1.382 in
Conductor Diameter Range
1.382 - 1.632
Conductor Spacing
3 in
Conductor Type
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0