HUBBELL POWER SYSTEMS
Image of APCS1812 Cable Spacer, Aluminum

Cable Spacer, Aluminum

Brand: ANDERSON

Catalog ID: APCS1812

Aluminum Alloy, parallel cable spacer for maintaining aluminum cable clearance and preventing loose cable damage.

Aluminum Alloy, parallel cable spacer for maintaining aluminum cable clearance and preventing loose cable damage.

  • 12 in Spacing
  • Conductor Diameter Ranges: 1.632 - 1.824 inches
  • Conductor Ranges: 2000 - 2500 MCM AAC and 2156 - 2312 MCM ACSR
  • Material: Casting - 356-T6 aluminum alloy, Hardware - aluminum alloy
  • Contact sealant is recommended.
  • Recommended for slack spans only.
  • For substation use only. Do not use for overhead transmission lines.

General

Catalog Number

APCS1812

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Cable Spacer

UPC

096359347774

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

3.92 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Bluebird-2156-84/19;ACSR-Kiwi-2167-72/7;ACSR-Thrasher-2312-76/19;AAC-Sagebrush-2250-91;AAC-Lupine-2500-91

Conductor Diameter - Maximum

1.824 in

Conductor Diameter - Minimum

1.632 in

Conductor Diameter Range

1.632 - 1.824

Conductor Spacing

12 in

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0