HUBBELL POWER SYSTEMS
Image of APCS94 Cable Spacer, Aluminum

Cable Spacer, Aluminum

Brand: ANDERSON

Catalog ID: APCS94

Aluminum Alloy, parallel cable spacer for maintaining aluminum cable clearance and preventing loose cable damage.

  • 4 in Spacing
  • Conductor Diameter Ranges: 0.681 - 0.893 inches
  • Conductor Ranges: 350 - 600 MCM AAC and 336.4 - 477 MCM ACSR
  • Material: Casting - 356-T6 aluminum alloy, Hardware - aluminum alloy
  • Contact sealant is recommended.
  • Recommended for slack spans only.
  • For substation use only. Do not use for overhead transmission lines.

General

Catalog Number

APCS94

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Cable Spacer

UPC

096359283874

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.98 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37

Conductor Diameter - Maximum

0.893 in

Conductor Diameter - Minimum

0.681 in

Conductor Diameter Range

0.681 - 0.893

Conductor Spacing

4 in

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0