HUBBELL POWER SYSTEMS
Image of BPCS1508 Cable Spacer, Bronze
*Representative image
Image of BPCS1508 Cable Spacer, Bronze
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of BPCS1508 Cable Spacer, Bronze

Cable Spacer, Bronze

Brand: ANDERSON

Catalog ID: BPCS1508

Bronze alloy, parallel cable spacer for maintaining cable clearance and preventing loose cable damage. Recommended for slack spans only.

  • Bronze Cable Spacer, 8 in Spacing, range 1.152 - 1.412 inches (1000-1500 MCM)
  • Recommended for slack spans only
  • Material: Casting - bronze alloy, Hardware - Stainless Steel

General

Catalog Number

BPCS1508

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Cable Spacer

UPC

096359292197

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

7.742 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter - Maximum

1.412 in

Conductor Diameter - Minimum

1.152 in

Conductor Diameter Range

1.152 - 1.412

Conductor Spacing

8 in

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Ground Braid Lug Holes

0