HUBBELL POWER SYSTEMS
Image of FOSPCW14CM Cable Wheel Slack Storage System, Ceiling Mount

Cable Wheel Slack Storage System, Ceiling Mount

Brand: Opti-Loop

Catalog ID: FOSPCW14CM

OptiLoop 14" Ceiling Mount Cable Wheel Storage System, Plastic

The Hubbell® Opti-Loop™ Fiber Cable Storage Wheel provides another convenient option for storing fiber optic cable. This newest member of the Opti-Loop™ family brings versatility, security, and mobility by offering multiple safe mounting options aerially, on a pole or wall, or underground. Designed with the highest of standards and expectations that are associated with the Hubbell® and Opti-Loop™ names, the Cable Wheel delivers an economic solution for your fiber cable storage needs.

25% calcium carbonate filled impact copolymer polypropylene construction, Two galvanized hex head lag bolts included for ceiling mounting application (horizontal orientation)

General

Application

Strand/Messenger Cable storage

Cable Tie Notch

Yes

Catalog Number

FOSPCW14CM

Material

25% calcium carbonate filled impact copolymer polypropylene

Product Category

Communications Connectors

UPC

096359757498

Dimensions

Diameter - Inside

12 in

Diameter - Outside

15.7 in

Height

2 in

Weight

3.644 lb