HUBBELL POWER SYSTEMS
Cable Wheel Slack Storage System, Strand Mount
Image of FOSPCW14TMKBABA Cable Wheel Slack Storage System, Strand Mount
Buy America(n) Qualified

Cable Wheel Slack Storage System, Strand Mount

Brand: Opti-Loop

Catalog ID: FOSPCW14TMKBABA

OptiLoop 14" Strand Mount Cable Wheel Storage System, Plastic

The Hubbell® Opti-Loop™ Fiber Cable Storage Wheel provides another convenient option for storing fiber optic cable. This newest member of the Opti-Loop™ family brings versatility, security, and mobility by offering multiple safe mounting options aerially, on a pole or wall, or underground. Designed with the highest of standards and expectations that are associated with the Hubbell® and Opti-Loop™ names, the Cable Wheel delivers an economic solution for your fiber cable storage needs.

25% calcium carbonate filled impact copolymer polypropylene construction, Aluminum Bracket and Bugnut with Galvanized Nut and Bolt, Stainless Steel Mounting Hardware

General

Application

Strand/Messenger Cable storage

Catalog Number

FOSPCW14TMKBABA

Material

25% calcium carbonate filled impact copolymer polypropylene

UPC

096359846659

Dimensions

Diameter - Inside

12 in

Diameter - Outside

15.7 in

Dimensions

20.000 in x 13.000 in x 9.670 in

Height

9.67 in

Length

20 in

Weight

3.016 lb

Width

13 in

Conductor Related

Conductor Diameter - Maximum

0.313 in

Conductor Diameter - Minimum

0.25 in

Conductor Diameter Range

0.25 - 0.313

Conductor Type

Messenger Strand

Messenger Diameter - Maximum

0.25 in

Messenger Diameter - Minimum

0.313 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

Logistics

Pallet Quantity

210