HUBBELL POWER SYSTEMS
Image of C3050008 Cant Hook

Cant Hook

Brand: CHANCE Lineman Grade Tools

Catalog ID: C3050008

The Epoxiglas® Handle Cant Hook replaces the conventional wood handle cant hook. The handle is made of 2" diameter x 4' long orange Epoxiglas®. The hook is one-piece high carbon steel, end upset, forged and drawn to a point. The gripper casting incorporations 2 sets of teeth for improved grip on all pole sizes. The hook base casting is adjustable to set poles of varying diameters. A hex head bolt and lockwasher hold the base casting in the desired position.

  • Handle is 2 inch (51mm) diameter x 4ft. (1.2m) long orange Epoxiglas®
  • High carbon steel Gripper casting incorporates two sets of teeth for improved grip on all pole sizes
  • Gripper base casting is adjustable to set poles of varying diameters

General

Catalog Number

C3050008

EU RoHS Indicator

No

Type

Pole Placement Assist Tool

UPC

096359015758

Dimensions

Weight

12.7 lb

Weight Metric

5.8 kg

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1