HUBBELL POWER SYSTEMS
Image of PSCGLB12CCG Canvas Low Voltage Glove Bag, 12 in long X 7 in Top

Canvas Low Voltage Glove Bag, 12 in long X 7 in Top

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSCGLB12CCG

BAG, GLOVE, 12", COTTON CANVAS

  • Cotton canvas glove bag
  • 12" length

Product details

General

Catalog Number

PSCGLB12CCG

Color

Cotton

Material

Cotton Canvas

Style

Cotton Cavas Storage Bag

Type

Container

UPC

096359606642

Dimensions

Length

12 in

Weight

.684 lb

Logistics

Carton Quantity

18

Resources and downloads