HUBBELL POWER SYSTEMS
Cap, Pile RS4500 12 x 12in 3 hole galvanized
Image of C1100889G Cap, Pile RS4500 12 x 12in 3 hole galvanized

Cap, Pile RS4500 12 x 12in 3 hole galvanized

Brand: Chance

Catalog ID: C1100889G

Pile Cap, 12" x 12" steel plate pile cap with Two Bolt Holes to Fit RS4500.337, 4" diameter pipe piles. Galvanized

The CHANCE® new construction pile caps are designed for use with the CHANCE Type SS square shaft and RS round shaft helical piles and for embedment in cast-in-place concrete foundations. Each new construction pile cap consists of either one bearing plate and one steel tube sleeve that are factory-welded together to form the cap. The plate type pile caps are designed to be used in spread footings, grade beams, structural slabs, and reinforced concrete pile caps. The concrete foundation and interaction of pile shaft, new construction pile cap, and concrete footing for moment transfer, as applicable, must be designed and justified with due consideration to all applicable limit states and the direction and eccentricity of applied loads, including reactions provided by the brackets, acting on the concrete foundation.

  • Pile caps are designed for use with RS Round Shaft helical piles
  • Designed to be used in spread footings, grade beams, structural slabs, and reinforced concrete pile caps.
  • Hot dipped galvanized per ASTM A153

General

Application

Helical Anchoring

Base Plate Shape

Square

Catalog Number

C1100889G

Coating

Galvanized, ASTM A-153

Number of Bolt Holes

2

Pipe Type

Round Pipe

Style

Pile Cap

Type

Anchor Caps

UPC

096359840497

Dimensions

Base Plate Dimensions

12 in

Dimensions

12.000 in x 12.000 in x 7.000 in

Foundation Diameter

4.5 in

Height

7 in

Length

12 in

Weight

21 lb

Width

12 in

Configuration

Base Plate Shape

Square

Number of Bolt Holes

2

Logistics

Pallet Quantity

80

Standard Package

1