HUBBELL POWER SYSTEMS
Image of C1100906G Cap, Pile SS200 12x12in 1 hole galvanized

Cap, Pile SS200 12x12in 1 hole galvanized

Brand: Chance

Catalog ID: C1100906G

Pile Cap, 12" x 12" steel plate pile cap with One Bolt Hole To Fit SS200 2.00" square bar piles. Galvanized

The CHANCE® new construction pile caps are designed for use with the CHANCE Type SS square shaft and RS round shaft helical piles and for embedment in cast-in-place concrete foundations. Each new construction pile cap consists of either one bearing plate and one steel tube sleeve that are factory-welded together to form the cap. The plate type pile caps are designed to be used in spread footings, grade beams, structural slabs, and reinforced concrete pile caps. The concrete foundation and interaction of pile shaft, new construction pile cap, and concrete footing for moment transfer, as applicable, must be designed and justified with due consideration to all applicable limit states and the direction and eccentricity of applied loads, including reactions provided by the brackets, acting on the concrete foundation.

  • Pile caps are designed for use with SS Square Shaft helical piles
  • Designed to be used in spread footings, grade beams, structural slabs, and reinforced concrete pile caps.
  • Hot dipped galvanized per ASTM A153

General

Application

Helical Anchoring

Base Plate Shape

Square

Catalog Number

C1100906G

Coating

Galvanized, ASTM A-153

Number of Bolt Holes

1

Pipe Type

Square Bar

Style

Pile Cap

Type

Anchor Caps

Dimensions

Base Plate Dimensions

12 in

Dimensions

12.000 in x 12.000 in x 6.000 in

Foundation Diameter

2 in

Height

6 in

Length

12 in

Weight

20 lb

Width

12 in

Configuration

Base Plate Shape

Square

Number of Bolt Holes

1

Logistics

Standard Package

1