
Brand: Chance
Catalog ID: C1100906
The CHANCE® new construction pile caps are designed for use with the CHANCE Type SS square shaft and RS round shaft helical piles and for embedment in cast-in-place concrete foundations. Each new construction pile cap consists of either one bearing plate and one steel tube sleeve that are factory-welded together to form the cap. The plate type pile caps are designed to be used in spread footings, grade beams, structural slabs, and reinforced concrete pile caps. The concrete foundation and interaction of pile shaft, new construction pile cap, and concrete footing for moment transfer, as applicable, must be designed and justified with due consideration to all applicable limit states and the direction and eccentricity of applied loads, including reactions provided by the brackets, acting on the concrete foundation.
Application
Helical Anchoring
Base Plate Shape
Square
Catalog Number
C1100906
Coating
No Coating
Number of Bolt Holes
1
Pipe Type
Square Bar
Style
Pile Cap
Type
Anchor Caps
Base Plate Dimensions
12 in
Dimensions
12.000 in x 12.000 in x 6.000 in
Foundation Diameter
2 in
Height
6 in
Length
12 in
Weight
20 lb
Width
12 in
Base Plate Shape
Square
Number of Bolt Holes
1
Standard Package
1