HUBBELL POWER SYSTEMS
Cap, Pile SS5 SS150 7x7in 1 hole not galvanized
Image of C1100904 Cap, Pile SS5 SS150 7x7in 1 hole not galvanized

Cap, Pile SS5 SS150 7x7in 1 hole not galvanized

Brand: Chance

Catalog ID: C1100904

Pile Cap, 7" x 7" steel plate pile cap with One Bolt Holes to Fit SS5/SS150, 1-1/2" square bar piles. Not galvanized.

The CHANCE® new construction pile caps are designed for use with the CHANCE Type SS square shaft and RS round shaft helical piles and for embedment in cast-in-place concrete foundations. Each new construction pile cap consists of either one bearing plate and one steel tube sleeve that are factory-welded together to form the cap. The plate type pile caps are designed to be used in spread footings, grade beams, structural slabs, and reinforced concrete pile caps. The concrete foundation and interaction of pile shaft, new construction pile cap, and concrete footing for moment transfer, as applicable, must be designed and justified with due consideration to all applicable limit states and the direction and eccentricity of applied loads, including reactions provided by the brackets, acting on the concrete foundation.

  • Pile caps are designed for use with SS Square Shaft helical piles
  • Designed to be used in spread footings, grade beams, structural slabs, and reinforced concrete pile caps.

General

Application

Helical Anchoring

Base Plate Shape

Square

Catalog Number

C1100904

Coating

No Coating

Number of Bolt Holes

1

Pipe Type

Square Bar

Style

Pile Cap

Type

Anchor Caps

UPC

096359648352

Dimensions

Base Plate Dimensions

7 in

Dimensions

7.000 in x 7.000 in x 6.000 in

Foundation Diameter

1.5 in

Height

6 in

Length

7 in

Weight

8 lb

Width

7 in

Configuration

Base Plate Shape

Square

Number of Bolt Holes

1

Logistics

Pallet Quantity

250

Standard Package

1