HUBBELL POWER SYSTEMS
Image of CCR912 CAPACITOR BRACKET, 12 POSITION

CAPACITOR BRACKET, 12 POSITION

Brand: Chance

Catalog ID: CCR912

Aluminum pole mounted capacitor bracket for mounting a maximum of 12 capacitors with 15 5/8" lug spacing and weighing up to 80 lbs. each

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lug bolts are pre-spaced and locked in position
  • Includes ground clamp secured to frame with 3/8" bolt
  • 6061-T6 aluminum material

General

Catalog Number

CCR912

EU RoHS Indicator

No

Material

Aluminum

UPC

096359354079

Dimensions

Distance From Pole

N/A

Weight

131.32 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No