HUBBELL POWER SYSTEMS
Image of CCR6 CAPACITOR BRACKET, 6 POSITION
* Representative image
Image of CCR6 CAPACITOR BRACKET, 6 POSITION
Buy America(n) Qualified

CAPACITOR BRACKET, 6 POSITION

Brand: Chance

Catalog ID: CCR6

Aluminum pole mounted capacitor bracket for mounting a maximum of 6 capacitors with 15 5/8" lug spacing and weighing up to 80 lbs. each

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lug bolts are pre-spaced and locked in position
  • Includes ground clamp secured to frame with 3/8" bolt
  • 6061-T6 aluminum material

Product details

General

Catalog Number

CCR6

Material

Aluminum

UPC

096359354062

Dimensions

Distance From Pole

N/A

Weight

36.26 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads