HUBBELL POWER SYSTEMS
Capstan Hoist 1,000 lb. (115 V AC) with All Purpose Bracket
Image of C3080885 Capstan Hoist 1,000 lb. (115 V AC) with All Purpose Bracket

Capstan Hoist 1,000 lb. (115 V AC) with All Purpose Bracket

Brand: CHANCE Lineman Grade Tools

Catalog ID: C3080885

Improved design features a multiple-planetary drive/backstop-clutch assembled on the center shaft of a steel gear case with full-length internal teeth. This design handles more rugged jobs, extends service life and reduces maintenance. Lightweight yet powerful, these portable hoists move many heavyweight tasks and can get into remote or difficult-access sites. Examples: Setting utility poles, pulling wheeled equipment over obstacles, raising transformers (even over fences in back lots), hoisting heavy insulators, stringing and tensioning conductors, pulling cable (indoors and underground). Operator effort remains low for typical loads simply by adding wraps on the capstan drum. So little effort is required, any crew member can run the hoist. Control is so accurate, loads can be moved fractions of an inch.

4 wraps of rope = 1:44 ratio. That is, 1 lb. pull on Fall Line develops 44 lb. on Load Line. Therefore, 20 lb. of pull develops 880 lb. of lift.

General

Catalog Number

C3080885

EU RoHS Indicator

Material Type

Standard

Power Supply

115V AC

Rope Speed at Rated Load

40' (12 m) per minute

Strength Rating - Ultimate

1000 lb

Style

Capstan Hoist Kit

UPC

096359015857

Dimensions

Dimensions

21.7 in x 10.5 in x 7 in

Height

7 in

Length

21.7 in

Weight

59 lb

Weight Metric

26.8 kg

Width

10.5 in

Certifications And Compliance

EU RoHS Indicator

Force Related

Strength Rating - Ultimate

1000 lb

Operational

Power Supply

115V AC

Rope Speed at Rated Load

40' (12 m) per minute

Logistics

Standard Package

1