HUBBELL POWER SYSTEMS
Image of C3081372 Capstan Hoist 1,000 lb. (12 V DC)

Capstan Hoist 1,000 lb. (12 V DC)

Brand: Chance

Catalog ID: C3081372

CAPSTAN HOIST - 3000LB - 12V DC DRIVE, Improved design features a multiple-planetary drive/backstop-clutch assembled on the center shaft of a steel gear case with full-length internal teeth. This design handles more rugged jobs, extends service life and reduces maintenance. Lightweight yet powerful, these portable hoists move many heavyweight tasks and can get into remote or difficult-access sites. Examples: Setting utility poles, pulling wheeled equipment over obstacles, raising transformers (even over fences in back lots), hoisting heavy insulators, stringing and tensioning conductors, pulling cable (indoors and underground). Operator effort remains low for typical loads simply by adding wraps on the capstan drum. So little effort is required, any crew member can run the hoist. Control is so accurate, loads can be moved fractions of an inch.

4 wraps of rope = 1:44 ratio. That is, 1 lb. pull on Fall Line develops 44 lb. on Load Line. Therefore, 20 lb. of pull develops 880 lb. of lift.

General

Catalog Number

C3081372

EU RoHS Indicator

Material Type

Standard

Power Supply

12V DC

Rope Speed at Rated Load

22' (6.7 m) per minute

Strength Rating - Ultimate

3000 lb

Style

1,000 lb. Electric Hoist

Dimensions

Dimensions

26 in x 8 in x 8 in

Dimensions Metric

660 mm x 203 mm x 203 mm

Height

8 in

Height Metric

203 mm

Length

26 in

Length Metric

660 mm

Weight

56.5 lb

Weight Metric

25.6 kg

Width

8 in

Width Metric

203 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Force Related

Strength Rating - Ultimate

3000 lb

Operational

Power Supply

12V DC

Rope Speed at Rated Load

22' (6.7 m) per minute

Logistics

Standard Package

1