HUBBELL POWER SYSTEMS
Image of C3081190 Capstan Hoist 1,000 lb. (Gasoline)
Image of C3081190 Capstan Hoist 1,000 lb. (Gasoline)

Capstan Hoist 1,000 lb. (Gasoline)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C3081190

CAPSTAN HOIST - 1000LB - GAS DRIVE, Improved design features a multiple-planetary drive/backstop-clutch assembled on the center shaft of a steel gear case with full-length internal teeth. This design handles more rugged jobs, extends service life and reduces maintenance. Lightweight yet powerful, these portable hoists move many heavyweight tasks and can get into remote or difficult-access sites. Examples: Setting utility poles, pulling wheeled equipment over obstacles, raising transformers (even over fences in back lots), hoisting heavy insulators, stringing and tensioning conductors, pulling cable (indoors and underground). Operator effort remains low for typical loads simply by adding wraps on the capstan drum. So little effort is required, any crew member can run the hoist. Control is so accurate, loads can be moved fractions of an inch.

4 wraps of rope = 1:44 ratio. That is, 1 lb. pull on Fall Line develops 44 lb. on Load Line. Therefore, 20 lb. of pull develops 880 lb. of lift.

General

Catalog Number

C3081190

Power Supply

Gasoline Motor

Product Type

Capstan Hoist 1,000 lb. Gas

Rope Speed at Rated Load

40' (12 m) per minute

Style

1,000 lb. Gas Hoist

UPC

096359016021

Working Load Limit

1,000 lb

Working Load Limit Metric

453 kg

Dimensions

Dimensions

25 in x 16 in x 16 in

Dimensions Metric

635 mm x 406 mm x 406 mm

Height

16 in

Height Metric

406 mm

Length

25 in

Length Metric

635 mm

Weight

46 lb

Weight Metric

20.9 kg

Width

16 in

Width Metric

406 mm

Force Related

Working Load Limit

1,000 lb

Working Load Limit Metric

453 kg

Operational

Power Supply

Gasoline Motor

Rope Speed at Rated Load

40' (12 m) per minute

Logistics

Pallet Quantity

9

Standard Package

1