HUBBELL POWER SYSTEMS
Image of C3081371 CAPSTAN HOIST - 3, 000 lb. (230V AC)
* Representative image
Image of C3081371 CAPSTAN HOIST - 3, 000 lb. (230V AC)

CAPSTAN HOIST - 3, 000 lb. (230V AC)

Brand: Chance

Catalog ID: C3081371

CAPSTAN HOIST - 3, 000 lb. (230V AC)

Product details

General

Catalog Number

C3081371

UPC

096359594475

Dimensions

Dimensions

30 in x 15 in x 15 in

Dimensions Metric

76.2 mm x 38.1 mm x 38.1 mm

Height

15 in

Height Metric

38.1 mm

Length

30 in

Length Metric

76.2 mm

Weight

65 lb

WeightMetric

29.5 kg

Width

15 in

WidthMetric

38.1 mm

Resources and downloads