HUBBELL POWER SYSTEMS
Capstan Hoist 3,000 lb. (Hydraulic, Reversible with Mounting Bracket)
Image of C3080940 Capstan Hoist 3,000 lb. (Hydraulic, Reversible with Mounting Bracket)

Capstan Hoist 3,000 lb. (Hydraulic, Reversible with Mounting Bracket)

Brand: Chance

Catalog ID: C3080940

CAPSTAN -3000LB-HYD W/BAYONET-REVERSIBLE

  • Flow rate 8 galllons per minute and 1,000 psi
  • Bolt-down Bracket included
  • hydraulic foot control sold separately

General

Catalog Number

C3080940

Rope Speed at Rated Load

30' (9 m) per minute

UPC

096359015970

Dimensions

Dimensions

20.5 in x 26 in x 12.625 in

Dimensions Metric

521 mm x 660 mm x 321 mm

Height

12.625 in

Height Metric

321 mm

Length

20.5 in

Length Metric

521 mm

Weight

100 lb

Weight Metric

45.4 kg

Width

26 in

Width Metric

660 mm

Operational

Rope Speed at Rated Load

30' (9 m) per minute