HUBBELL POWER SYSTEMS
Image of C3081380 Capstan Hoist 3,000 lb. (Hydraulic)

Capstan Hoist 3,000 lb. (Hydraulic)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C3081380

CAPSTAN HOIST - 3000LB - HYDRAULIC DRIVE, Improved design features a multiple-planetary drive/backstop-clutch assembled on the center shaft of a steel gear case with full-length internal teeth. This design handles more rugged jobs, extends service life and reduces maintenance. Lightweight yet powerful, these portable hoists move many heavyweight tasks and can get into remote or difficult-access sites. Examples: Setting utility poles, pulling wheeled equipment over obstacles, raising transformers (even over fences in back lots), hoisting heavy insulators, stringing and tensioning conductors, pulling cable (indoors and underground). Operator effort remains low for typical loads simply by adding wraps on the capstan drum. So little effort is required, any crew member can run the hoist. Control is so accurate, loads can be moved fractions of an inch.

4 wraps of rope = 1:44 ratio. That is, 1 lb. pull on Fall Line develops 44 lb. on Load Line. Therefore, 20 lb. of pull develops 880 lb. of lift.

General

Catalog Number

C3081380

EU RoHS Indicator

No

Material Type

Standard

Power Supply

Hydraulic

Rope Speed at Rated Load

30' (9 m) per minute

Strength Rating - Ultimate

3000 lb

Style

3,000 lb. Hydraulic Hoist

UPC

096359016052

Dimensions

Dimensions

24 in x 13 in x 12 in

Dimensions Metric

610 mm x 330 mm x 305 mm

Height

12 in

Height Metric

305 mm

Length

24 in

Length Metric

610 mm

Weight

44 lb

Weight Metric

20 kg

Width

13 in

Width Metric

330 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Ultimate

3000 lb

Operational

Power Supply

Hydraulic

Rope Speed at Rated Load

30' (9 m) per minute

Logistics

Standard Package

1