HUBBELL POWER SYSTEMS
Capstan Hoist Bolt-Down Swivel Base Truck Mount for 1,000 lb. Units
Image of T3081506 Capstan Hoist Bolt-Down Swivel Base Truck Mount for 1,000 lb. Units

Capstan Hoist Bolt-Down Swivel Base Truck Mount for 1,000 lb. Units

Brand: CHANCE Lineman Grade Tools

Catalog ID: T3081506

Swivel Base Truck Mount, swivel plate, and C-bracket

  • Most common mount for C3081170 Capstan Hoists
  • 1,000 lb. Rated Work Load

General

Catalog Number

T3081506

UPC

096359247203

Working Load Limit

1,000 lb

Working Load Limit Metric

453 kg

Dimensions

Weight

24.2 lb

Weight Metric

11 kg

Force Related

Working Load Limit

1,000 lb

Working Load Limit Metric

453 kg

Logistics

Standard Package

1