HUBBELL POWER SYSTEMS
Image of C3080890 Capstan Hoist C-Bracket for 1,000 lb. Units
Image of C3080890 Capstan Hoist C-Bracket for 1,000 lb. Units
Buy America(n) Qualified

Capstan Hoist C-Bracket for 1,000 lb. Units

Brand: CHANCE Lineman Grade Tools

Catalog ID: C3080890

Standard C-Bracket for mounting 1,000 lb rated Capstan Hoists

  • To store 1,000 lb hoist on C-bracket simply remove four bolts
  • The C-bracket also can be bolted down for fixed-angle applications
  • Standard C-bracket used with C3080903 Swivel Bracket

Product details

General

Catalog Number

C3080890

EU RoHS Indicator

No

Material

Aluminum

Material Type

Standard

Style

C-Bracket

Type

Capstan Hoist Accessories

UPC

096359015895

Dimensions

Dimensions

9 in x 9 in x 6 in

Dimensions Metric

22.9 mm x 22.9 mm x 15.2 mm

Height

6 in

Height Metric

15.2 mm

Length

9 in

Length Metric

22.9 mm

Weight

8 lb

WeightMetric

3.6 kg

Width

9 in

WidthMetric

22.9 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

96

Standard Package

1

Resources and downloads

Specifications

Sales Drawings