Brand: Chance Lineman Tools & Equipment
Catalog ID: E3081334P
Catalog Number
E3081334P
EU RoHS Indicator
No
Style
For All-Purpose & Bolt-Down Bracket
Type
Capstan Hoist Accessories
UPC
096359080725
Dimensions
11 in x 5 in x 4 in
Dimensions Metric
27.9 mm x 12.7 mm x 10.2 mm
Height
4 in
Height Metric
10.2 mm
Length
11 in
Length Metric
27.9 mm
Weight
6 lb
WeightMetric
2.7 kg
Width
5 in
WidthMetric
12.7 mm
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1
Standard Package
1