HUBBELL POWER SYSTEMS
Image of C4170337 Capstan Hoist Electric Foot Control for 115V or 230V AC Units
Image of C4170337 Capstan Hoist Electric Foot Control for 115V or 230V AC Units
Buy America(n) Qualified

Capstan Hoist Electric Foot Control for 115V or 230V AC Units

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4170337

Capstan Hoist Electric Foot Control, For 115V or 230V AC 1,000 lb. & 3,000 lb. Units

  • For use with models C3081170, C3081171, C3081370, and C3081371
  • 25 ft long with switch placed at center

Product details

General

Catalog Number

C4170337

Style

Electric Foot Control

Type

Capstan Hoist Accessories

UPC

096359022077

Dimensions

Dimensions

12 in x 7 in x 6 in

Dimensions Metric

30.5 mm x 17.8 mm x 15.2 mm

Height

6 in

Height Metric

15.2 mm

Length

12 in

Length Metric

30.5 mm

Weight

4 lb

WeightMetric

1.8 kg

Width

7 in

WidthMetric

17.8 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

120

Standard Package

1