Brand: Chance Lineman Tools & Equipment
Catalog ID: P3081512PK
Catalog Number
P3081512PK
Type
Capstan Accessories
UPC
096359696964
Dimensions
14 in x 8 in x 8 in
Dimensions Metric
35.6 mm x 20.3 mm x 20.3 mm
Height
8 in
Height Metric
20.3 mm
Length
14 in
Length Metric
35.6 mm
Weight
4 lb
WeightMetric
1.8 kg
Width
8 in
WidthMetric
20.3 mm
Standard Package
1