HUBBELL POWER SYSTEMS
Image of PSC3081578 Capstan Hoist Fixed Hitch Mount

Capstan Hoist Fixed Hitch Mount

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC3081578

Capstan Hoist Fixed Hitch Mount

  • For use with CHANCE 3,000 lb Capstan Hoists (max load 2,000 lbs) and CHANCE 1,000 lb Capstan Hoists (max load 1,000 lbs)
  • Fits standard 2" hitch receiver
  • Robust steel construction
  • Only manufacturer authorized fixed hitch mount for CHANCE Capstan Hoists
  • Lowest rated component determines system rating

General

Catalog Number

PSC3081578

Sub Brand

CHANCE

Type

Capstan Accessories

UPC

096359719625

Dimensions

Dimensions

25 in x 13 in x 8.5 in

Dimensions Metric

635 mm x 330 mm x 216 mm

Height

8.5 in

Height Metric

216 mm

Length

25 in

Length Metric

635 mm

Weight

50 lb

Weight Metric

22.7 kg

Width

13 in

Width Metric

330 mm

Logistics

Standard Package

1