HUBBELL POWER SYSTEMS
Image of T3080997 Capstan Hoist Gasoline Foot Throttle Control

Capstan Hoist Gasoline Foot Throttle Control

Brand: CHANCE Lineman Grade Tools

Catalog ID: T3080997

Capstan Hoist Gas Foot Control, For Both 1,000 and 3,000 lb. Units

  • Cable is 6ft in length
  • Other lengths not available

General

Catalog Number

T3080997

Type

Capstan Accessories

UPC

096359241034

Dimensions

Dimensions

15 in x 8 in x 8 in

Dimensions Metric

381 mm x 203 mm x 203 mm

Height

8 in

Height Metric

203 mm

Length

15 in

Length Metric

381 mm

Weight

4 lb

Weight Metric

1.8 kg

Width

8 in

Width Metric

203 mm

Logistics

Standard Package

1