HUBBELL POWER SYSTEMS
Image of T3080999 Capstan Hoist Hitch-Receiver Mount for 1,000 lb. Units
Image of T3080999 Capstan Hoist Hitch-Receiver Mount for 1,000 lb. Units

Capstan Hoist Hitch-Receiver Mount for 1,000 lb. Units

Brand: CHANCE Lineman Grade Tools

Catalog ID: T3080999

Job-ready mount puts a capstan hoist in the right position for pulling, stringing and lifting jobs.

  • Square tube inserts and pins in any 2" square receiver of Class III or IV towing hitch
  • Fits Swivel-Base Mount C3080903
  • Rated at 1,000 lb like Capstan Hoists it's intended for
  • Only 12V, 115V, 230V, and Hydraulic 1,000-lb rated hoists are recommended for truck mounting

General

Catalog Number

T3080999

EU RoHS Indicator

Product Type

Bracket

Style

Truck Hitch-Receiver

Type

Capstan Accessories

UPC

096359247197

Working Load Limit

1,000 lb

Working Load Limit Metric

453 kg

Dimensions

Dimensions

30 in x 21.0 in x 2 in

Dimensions Metric

762 mm x 533 mm x 51 mm

Height

2 in

Height Metric

51 mm

Length

30 in

Length Metric

762 mm

Weight

24 lb

Weight Metric

10.9 kg

Width

21 in

Width Metric

533 mm

Certifications And Compliance

EU RoHS Indicator

Force Related

Working Load Limit

1,000 lb

Working Load Limit Metric

453 kg

Logistics

Pallet Quantity

18