HUBBELL POWER SYSTEMS
Image of E3081362P Capstan Hoist Replacement Drum for 3,000 lb. Units

Capstan Hoist Replacement Drum for 3,000 lb. Units

Brand: CHANCE Lineman Grade Tools

Catalog ID: E3081362P

Capstan Hoist Replacement Drum, For 3,000 lb Units. Does not come with mounting bolt or washer.

  • Fits models C3081370, C3081371, C3081172, C3081380, C3081390, and C3080940
  • Smooth finish minimizes wear on rope

General

Catalog Number

E3081362P

EU RoHS Indicator

No

Material Type

Standard

Style

Replacement Drum

Type

Capstan Hoist Accessories

UPC

096359246305

Dimensions

Dimensions

12 in x 12 in x 12 in

Dimensions Metric

305 mm x 305 mm x 305 mm

Height

12 in

Height Metric

305 mm

Length

12 in

Length Metric

305 mm

Weight

11 lb

Weight Metric

5 kg

Width

12 in

Width Metric

305 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Standard Package

1