HUBBELL POWER SYSTEMS
CARRIAGE BOLT, 3/8in x 12in, 4,250 RATED TENSILE STRENGTH
HPS_ID_561127_PRODIMAGE

CARRIAGE BOLT, 3/8in x 12in, 4,250 RATED TENSILE STRENGTH

Brand: Chance

Catalog ID: 400012563

Square neck of the round head carriage bolt makes the bolt self-locking during tightening, when mated with a square hole. Offered in a variety of sizes. Commonly referred to as a coach bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • 4" thread length
  • Includes one square nut
  • Galvanized per ASTM A-153
  • Manufacuted in compliance with standards ANSI C135.1 and CAO 7096
  • RUS listed, i - bolt carriage.

General

Catalog Number

400012563

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

4250 lb.

UPC

096359070375

Dimensions

Diameter

0.38 in

Diameter (Fraction)

3/8 in

Dimensions

12.00 in x 0.844 in x 0.844 in

Distance From Pole

N/A

Height

0.844 in

Length

12 in

Length Threaded Area

4 in

Weight

0.34 lb

Width

0.844 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CAO Specification Number

7096

EU RoHS Indicator

No

Force Related

Tensile Strength

4250 lb.

Logistics

Pallet Quantity

4800