
Brand: CHANCE Lineman Grade Tools
Catalog ID: M1899
Catalog Number
M1899
EU RoHS Indicator
No
Style
Cleaning Brush; replacements
UPC
096359043959
Dimensions
6.25 in x 5.56 in x 5.5 in
Dimensions Metric
159 mm x 141 mm x 140 mm
Height
5.5 in
Height Metric
140 mm
Length
6.25 in
Length Metric
159 mm
Weight
2 lb
Weight Metric
0.9 kg
Width
5.56 in
Width Metric
141 mm
EU RoHS Indicator
No
Carton Quantity
10