HUBBELL POWER SYSTEMS
Image of 63294310 CC366-22TH (R)-AL STANDARD Aluminum 15kV
Image of 63294310 CC366-22TH (R)-AL STANDARD Aluminum 15kV

CC366-22TH (R)-AL STANDARD Aluminum 15kV

Brand: Trinetics

Catalog ID: 63294310

Available in sizes for use on single- and three-phase systems rated 200A or 600A.

Trinetics’ metal sectionalizing enclosures provide a low-cost, safe, aesthetically pleasing means ofproviding a sectionalizing and tap point for underground distribution systems.

  • Durable powder-paint finish exceeds ANSI C57.12.28 standards,
  • Light gray mounting bars for high visibility in adverse weather.
  • Munsell green (7GY 3.29/1.5) blends with surroundings.
  • Alternative colors are available upon request.

General

Catalog Number

63294310

Enclosure Type

Top Hinged Sectionalizing Cabinet

Material

Aluminum

Type

Flip Top Sectionalizing

UPC

096359591818

Dimensions

Dimensions

22.000 in x 66.000 in x 30.000 in

Height

30 in

Length

22 in

Weight

129 lb

Width

66 in

Electrical Ratings

Current Rating

200/600 A