HUBBELL POWER SYSTEMS
Image of  Center Side Break Switch, Aluminum (AGCH5)
Image of  Center Side Break Switch, Aluminum (AGCH5)
play
AGCH5 Insulators Installation
play
+2
Image of  Center Side Break Switch, Aluminum (AGCH5)

Center Side Break Switch, Aluminum (AGCH5)

Brand: USCO

The AGCH5 is a two-insulator, side opening outdoor air disconnect switch constructed primarily of aluminum. Operation is accomplished by the rotation of two insulators making the center break switch the easiest operating of all group operated switches. Unique construction methods through years of field experience, coupled with simple design concepts provide ease of installation as well as long-term dependability.

  • Fully Compliant with ANSI/IEEE C37.30.1
  • Center Break Operation
  • High Mechanical Advantage Operation
  • 8.3kV – 362kV
  • 1200A – 6000A
  • High Pressure Silver to Silver Jaw Contacts
  • Laminated Shunt Hinge
  • Double Row Stainless Steel Bearing
  • Compatible with Turner TECORupter Interrupter Attachments ( Loop Split )
  • Operated with Swing Handle, Gear Box or Motor Operator
  • Dimensions provided below are installed dimensions

General

Application

The AGCH5 is commonly used in three-phase line or substation applications such as transformer or line disconnecting, breaker isolating, bypassing or bus sectionalizing, Operation of the AGCH5 may be accomplished by either manual control or by motor operator.

Material

Aluminum

Type

Center Break

Electrical Ratings

BIL

  • 95 kV
  • 110 kV
  • 150 kV
  • 200 kV
  • 250 kV
  • 350 kV
  • 550 kV
  • 650 kV
  • 750 kV
  • 900 kV
  • 1050 kV
  • 1300 kV

Current Rating

  • 1200 A
  • 2000 A
  • 3000 A
  • 4000 A
  • 5000 A

Voltage Rating

  • 8.3 kV
  • 15.5 kV
  • 27 kV
  • 38 kV
  • 48.3 kV
  • 72.5 kV
  • 123 kV
  • 145 kV
  • 170 kV
  • 245 kV
  • 362 kV