HUBBELL POWER SYSTEMS
Center Vee Side Break Switch, Copper (GCH4V)
*Representative image
Center Vee Side Break Switch, Copper (GCH4V)

Center Vee Side Break Switch, Copper (GCH4V)

Brand: USCO

The GCH4V is a two-insulator, side opening outdoor air disconnect switch constructed primarily of aluminum. Operation is accomplished by the rotation of two insulators in a low profile base design. Unique construction methods through years of field experience, coupled with simple design concepts provide ease of installation as well as long-term dependability.

  • Fully Compliant with ANSI/IEEE C37.30.1
  • Center Break Operation
  • Copper Switch
  • For Single Beam Substation Mount Applications
  • 15.5kV – 170kV
  • 1200A – 2000A
  • High Pressure Silver to Silver Jaw Contacts
  • Double Row Stainless Steel Bearing
  • Tin Plated NEMA Terminal Pads
  • Dimensions provided below are installed dimensions

General

Application

  • The GCH4V is commonly used in threephase line or substation applications such as transformer or line disconnecting, breaker isolating, bypassing or bus sectionalizing.
  • The narrow mounting footprint makes the unit versatile for direct pole configurations as well. Operation of the GCH4V may be accomplished by either manual control or by motor operator.

Material

Copper

Type

Center Break Vee

Electrical Ratings

BIL

  • 750 kV
  • 650 kV
  • 550 kV
  • 350 kV
  • 250 kV
  • 200 kV
  • 150 kV
  • 110 kV
  • 95 kV

Current Rating

  • 1200 A
  • 2000 A

Voltage Rating

  • 8.3 kV
  • 15.5 kV
  • 27 kV
  • 38 kV
  • 48.3 kV
  • 72.5 kV
  • 123 kV
  • 145 kV
  • 170 kV