
Brand: Chance
Catalog ID: CW11A
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
CW11A
Coating
Galvanized, ASTM A-153
Material
Ductile Iron, ASTM A-536
UPC
096359008118
Dimensions
2.720 in x 2.720 in x 0.750 in
Distance From Pole
N/A
Height
0.75 in
Length
2.72 in
Weight
0.38 lb
Width
2.72 in
Pallet Quantity
6400